Selezione modello CAD
G014209001
G
Part Number
G014209001
PF
Product Family
Hydraulic Valve
PA
Product Type
Proportional Pressure Reducing Valve
BG
Size
30 mm
Q
Nominal Flow
4.5 l/min
P_P
Max. Input Pressure
50 bar
P_A
Control Pressure
22,5 bar
P_T
Max. Tank Pressure Static
30 bar
ELA
Electrical Connection
AMP-Junior Timer (Kodierung 1) - axial
U
Voltage
12 VDC
OPTION
Standard Leakage P->T: < 0,1 l/min
MA
Without Manual Override
FILTER
Filter on Port P
With Filter Mesh 160µm
BEZ
Desingnation
VR030AA035V22
V4
Link to Datasheet
Link to Datasheet
V2
Link to Cavity
Link to Cavity
V3
Web Link
Web Link
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.